Diodes Incorporated — Analog and discrete power solutions
Back to PI3A27518

PI3A27518

1.8/3.3V High-Bandwidth 6-channel, 2:1 Mux/DeMux

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3A27518 is a 6-channel, 1:2 multiplexer/demultiplexer. The COMx port can be configured to connect with NOx or NCx ports in 4 different modes (refer to Truth Table for details). The PI3A27518 has a wide operating voltage range, very low power consumption and small packaging. The device can be used as an analog switch or as a low-delay bus switch. The PI3A27518 supports a wide operating power supply voltage, 1.65V to 3.6V and has an On-Resistance of 5Ω at +3.3V. Break-before-make switching prevents both switches from being enabled simultaneously. This eliminates signal disruption during switching.

Feature(s)

  • CMOS Technology for bus and analog applications
  • Low propagation delay
  • Low typical On-Resistance: 5Ω
  • Signal passing bandwidth, 380 MHz
  • Wide VDD range: 1.65V to 3.6V
  • Rail-to-Rail signal range
  • High Off Isolation: -66dB @ 10MHz
  • Crosstalk Rejection reduces signal distortion:
    -60dB @ 10MHz
  • Break-Before-Make Switching
  • Extended Industrial Temperature Range:
    -40°C to 85°C
  • ESD protection : 2.5kV(HBM)
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change
    control (i.e. parts qualified to AEC-Q100/101/200, PPAP
    capable, and manufactured in IATF 16949 certified
    facilities), please contact us or your local Diodes
    representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
  • 24-pin TQFN (ZD), 4mm x 4mm

Application(s)

  • SD-SDIO and MMC Two-Port MUX
  • qSPI Two-Port MUX
  • Audio and Video Signal Routing

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

6 channels DPDT

Differential Channels

0

HotInsertion

No

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

Yes

Signal Type

N/A

Single Ended Channels

6

Type

SPDT

Voltage

1.65V  to  3.6V

Technical Documents

SPICE/IBIS Model Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.