Diodes Incorporated — Analog and discrete power solutions
X1 QFN2845 32 XEA32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X1QFN (XEA32) MSL1

Back to PI2DPT1021

PI2DPT1021

1.8V 10Gbps DP-Alt Type-C Bidirectional ReTimer

Description

The PI2DPT1021 is a bit level ReTimer with receiver adaptive CTLE and transmitter 3-tap equalization which can compensate channel loss up to -23dB for 5GHz signal transmission. It supports DP1.4 and USB3.2 standards for USB Type-C® DP ALT mode operation. The operation configurations are programmable via I2C interface to select 4-lane DP, 2-lane DP/1 port USB3.2 Gen1/2, 1/2 port USB3.2 Gen1/2. To achieve good power saving management, this device uses the common 1.8v Vdd power supply. It complies with USB link power management states for active mode (U0) and power saving mode (U1, U2, U3). USB Rx detection monitors the plug condition of the TX terminals continuously. The LFPS signal detector detects the LBPM (LFPS Based PWM Message) of USB mode.

Under DisplayPort operation, the AUX Listener will monitor the AUX communication for data rate, lane count, swing & pre-emphasis setting and power saving D3 mode setting. The SINK side HPD connection signal is set via I2C register by the system PD controller. The integrated AUX/SBU switch maps the DisplayPort AUX+/- pins and to the Type-C SBU1/SBU2 pins automatically.

The bi-directional design provides the flexibility if DFP and UFP signal flow is swapped which is a convenient setting on the fly for active cable application or it can give more layout option for signal flow selection. With the merit of the bit level ReTimer design, PI2DPT1021 has very low latency from signal input to output (< 1ns) that serves good interoperability among various USB and DP devices.

Feature(s)

  • Supports 10Gbps USB Type-C DP1.4 Alt ReTimer
  • Configurable for USB 3.2 Gen 2 x1 or x2, USB 3.2 Gen 2 x1/2- Lane DP1.4 (Source Side Only), 4-Lane DP1.4 (Source Side Only) Operations
  • Supports Jitter Cleaning and 4-Lane Bi-Directional
  • -23dB at 5GHz Channel Loss Compensation
  • Low Latency < 1ns.
  • Adaptive Continuous Time Linear Equalizer (CTLE)
  • Default USB Type-C Safe State (Hi-Z) After Power-On
  • Rx Termination Detection for Power Saving Control
  • Integrated AUX Channel Crossbar Switch for Side Band Signal
  • Integrated AUX Listener for Power Management
  • Type-C Connector Flip and Non-Flip Plug Support
  • I2C Slave Support with Speed Up to 1MHz
  • Single Power Supply: 1.8V +/-5%
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Source Devices: Tablets, Smart Phones, Notebooks, Desktops, All-In-One PCs
  • PC Docking, Active Cables, Dongles (Adapters)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

4

Data Rate (Gbps)

10

Lanes/Ports

4

Output Swing Max (mV)

1200

Programming Interface(s)

I2C

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products