Code | B |
---|---|
Name | BQSOP (B80) MSL1 Sn |
POD Number | PD-1211 E |
JEDEC Pub 95 | MO-154C/BC |
Pin Pitch (mm) | 0.5 |
Length (mm) | 20.5 |
Width (mm) | 3.9 |
Height (mm) | 2 |
Theta JA (still air) °C/Watt | 54 |
Theta JC (°C/Watt) | 10 |
Package File | PD-1211e-B80.pdf |
Package Qualification Report (Au) | B80_B48_B40_MSL1_Au.pdf |
Material Declaration Report (Au) | B80_SN_MDR_Au.pdf |