Diodes Incorporated — Analog and discrete power solutions

Part Cross Reference

PP = Pin-to-Pin Replacement; Form, function, and electrical specifications are identical

PU = Pin-to-Pin Upgrade; Form, function, and electrical specifications are superior

PE = Pin Equivalent; Electrical specifications are not identical

FE = Functional Equivalent; Pin configuration is not similar

Manufacturer Manufacturer Part # Diodes Part # Match Type Description/Comment
PLX PEX8111AA PI7C9X110 FE PCIe-to-PCI Non-Transparent Reversible Bridge.
PLX PEX8111BB PI7C9X110 FE PCIe-to-PCI Non-Transparent Reversible Bridge.
PLX PEX8112 PI7C9X111SL FE Slimline PCIe-to-PCI Reversible Bridge.
PLX PEX8112 PI7C9X113SL FE Slimline PCIe-to-PCI Bridge.
PLX PEX8112 PI7C9X118SL FE SlimLineTM PCIe-to-PCI Bridge.
PLX PEX8114 PI7C9X130 FE PCIe-to-PCI-X Reversible Bridge.
PLX PEX8114BA PI7C9X130 FE PCIe-to-PCI-X Reversible Bridge.
PLX PEX8114BB PI7C9X130 FE PCIe-to-PCI-X Reversible Bridge.
PLX PEX8114BC PI7C9X130 FE PCIe-to-PCI-X Reversible Bridge.
PLX PEX8505 PI7C9X2G608EL FE 6-Port, 8-Lane, ExtremeLo PCIe 2.0 Packet Switch.
PLX PEX8505 PI7C9X2G608GP FE 6-port, 8-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8508 PI7C9X2G608EL FE 6-Port, 8-Lane, ExtremeLo PCIe 2.0 Packet Switch.
PLX PEX8508 PI7C9X2G608GP FE 6-port, 8-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8508 PI7C9X2G808PR FE 8-port, 8-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8509 PI7C9X2G608EL FE 6-Port, 8-Lane, ExtremeLo PCIe 2.0 Packet Switch.
PLX PEX8509 PI7C9X2G608GP FE 6-port, 8-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8509 PI7C9X2G808PR FE 8-port, 8-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8512 PI7C9X2G612GP FE 6-port, 12-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8512 PI7C9X2G912GP FE 9-port, 12-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8603 PI7C9X2G303EL FE 3-Port, 3-Lane, ExtremeLo PCIe 2.0 Packet Switch.
PLX PEX8603 PI7C9X2G304SL FE 3-Port, 4-Lane, Slimline PCIe 2.0 Packet Switch.
PLX PEX8603 PI7C9X2G304SLQ FE 3-Port, 4-Lane, Slimline PCIe 2.0 Packet Switch.
PLX PEX8603 PI7C9X2G304EL FE 3-Port, 4-Lane, ExtremeLo PCIe 2.0 Packet Switch.
PLX PEX8603 PI7C9X2G304ELQ FE 3-Port, 4-Lane, ExtremeLo PCIe 2.0 Packet Switch.
PLX PEX8603 PI7C9X2G304EV FE PCIe 2.0 3-Port/4-Lane ExtremeLo Packet Switch.
PLX PEX8603 PI7C9X2G304SV FE PCIe 2.0 3-Port/4-Lane ExtremeLo Packet Switch.
PLX PEX8604 PI7C9X2G404SL FE 4-Port, 4-Lane, Slimline PCIe Packet Switch.
PLX PEX8604 PI7C9X2G404SLQ FE 4-Port, 4-Lane, Slimline PCIe Packet Switch.
PLX PEX8604 PI7C9X2G404EL FE 4-Port, 4-Lane, ExtremeLo PCIe 2.0 Packet Switch.
PLX PEX8604 PI7C9X2G404ELQ FE 4-Port, 4-Lane, ExtremeLo PCIe 2.0 Packet Switch.
PLX PEX8604 PI7C9X2G404EV FE PCIe 2.0 4-Port/4-Lane ExtremeLo Packet Switch.
PLX PEX8604 PI7C9X2G404SV FE PCIe 2.0 4-Port/4-Lane ExtremeLo Packet Switch.
PLX PEX8605 PI7C9X2G404SL FE 4-Port, 4-Lane, Slimline PCIe Packet Switch.
PLX PEX8605 PI7C9X2G404SLQ FE 4-Port, 4-Lane, Slimline PCIe Packet Switch.
PLX PEX8605 PI7C9X2G404EL FE 4-Port, 4-Lane, ExtremeLo PCIe 2.0 Packet Switch.
PLX PEX8605 PI7C9X2G404ELQ FE 4-Port, 4-Lane, ExtremeLo PCIe 2.0 Packet Switch.
PLX PEX8605 PI7C9X2G404EV FE PCIe 2.0 4-Port/4-Lane ExtremeLo Packet Switch.
PLX PEX8605 PI7C9X2G404SV FE PCIe 2.0 4-Port/4-Lane ExtremeLo Packet Switch.
PLX PEX8606 PI7C9X2G608EL FE 6-Port, 8-Lane, ExtremeLo PCIe 2.0 Packet Switch.
PLX PEX8606 PI7C9X2G608GP FE 6-port, 8-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8606 PI7C9X2G606PR PP 6-port, 6-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8608 PI7C9X2G608EL FE 6-Port, 8-Lane, ExtremeLo PCIe 2.0 Packet Switch.
PLX PEX8608 PI7C9X2G608GP FE 6-port, 8-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8608 PI7C9X2G808PR PU 8-port, 8-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8609 PI7C9X2G608EL FE 6-Port, 8-Lane, ExtremeLo PCIe 2.0 Packet Switch.
PLX PEX8609 PI7C9X2G608GP FE 6-port, 8-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8609 PI7C9X2G808PR PU 8-port, 8-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8612 PI7C9X2G312GP FE 3-port, 12-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8612 PI7C9X2G912GP FE 9-port, 12-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8613 PI7C9X2G312GP FE 3-port, 12-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8613 PI7C9X2G912GP FE 9-port, 12-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8613 PI7C9X2G308GP FE 3-Port, 8-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8614 PI7C9X2G312GP FE 3-port, 12-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8614 PI7C9X2G612GP FE 6-port, 12-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8614 PI7C9X2G912GP FE 9-port, 12-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8614 PI7C9X2G308GP FE 3-Port, 8-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8615 PI7C9X2G612GP FE 6-port, 12-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8615 PI7C9X2G912GP FE 9-port, 12-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8617 PI7C9X2G1616PR PU 16-port, 16-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8618 PI7C9X2G1616PR PU 16-port, 16-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8619 PI7C9X2G1616PR PU 16-port, 16-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.
PLX PEX8624 PI7C9X2G1224GP FE 12-port, 24-lane, PCIe 2.0 Packet Switch with GreenPacket Technology.