Tag: PCI Express®
Filter by Year
2025
2024
2023
2022
2021
2020
2019
2017
2016
2015
Filter by Category
Audio
Automotive
Battman
Controllers
I2C
Linear Redrivers
MOSFETs
Other
PCI Express
PCIe
Pericom
Power Management
ReDrivers
Sensors
Thermal
Timers
Timing
USB Type-C
Filter by Tag
I/O
Active
Audio
Automotive
Battery Management
Battery-powered devices
Battman
BLDC
BoM
Brushed DC Motor
Brushless DC Motor
buck converters
Capacitor
Charging Controller
Clocks
Connection
Crystal Oscillators
Current Monitors
Current Sense Amplifiers
Desktop
DisplayPort
DP Cables
FPGA
Gate Driver
GPIO
Hall Effect
i2c
Ideal Diode Controller
Integrated Drivers
Integrated Solutions
Interfaces
IoT
IoT applications
Jitter
LDO
LED
Link Training
Low-Dropout Regulation
MCUs
Micropower
MOSFET
Motor Drive
Natural Language
New User Interface
Optical
PCB
PCI Express®
PCIe
Power Conversion
ReDrivers
Resistance
Reverse-Battery
SBR
Schottky Rectifiers
Semiconductor
Sensors
Single-chip solutions
SoC
Super Barrier Rectifiers
Switches
Synchronization
Thermal
Timing
Transient Voltage Suppression
USB
USB Type-C
Today’s PCIe 3.0 switches, which support data speeds up to 8GT/s per lane, combine generous bandwidth and up-to-the-minute power-management and RAS features to meet the needs of mobile and embedded applications.