Diodes Incorporated Menu Close

Battery Management System

Battery Management

Diodes Incorporated battery management IC portfolio cover charging and protecting Li-Ion cells.

The battery charging ICs provide small footprint solutions to the linear charging of one Li-Ion cell offering charge current up to 1.2A and withstand input transients up to 28V. The battery monitoring system offers a wide range of protection features that simplify the battery charging solution.

The battery management protection ICs come in two forms:

  1. Protection of low voltage capability charger ICs from over-voltage conditions.
  2. Battery cell protection from overvoltage, undervoltage, overcurrent charge/discharge and over-temperature conditions.