These devices have been specifically designed, fabricated, and assembled to meet the rigors of the automotive environment. All products are AEC-Q100 qualified, manufactured in IATF 16949 certified sites supporting PPAP documentation.
Our automotive single-gate logic products help eliminate PCB routing compromises within Infotainment, telematics, and ADAS systems. They allow designers to place the gate, buffering, or inversion exactly where it is needed without a concern of having unused gates or excessive routing.
Three distinct families with differing operating voltages, switching speeds and drive capability, are available covering the 12 most popular functions in SOT25 and SOT353 packages for ease of placement.