產品
分離元件
類比
電源管理
連接與時脈產品
邏輯
車用
焦點車用應用
高級駕駛輔助系統
車身控制模組
資訊娛樂系統
內部照明
傳動系統
座椅控制模組
車用產品系列
高級駕駛輔助系統
Products
Standard Linear Regulators
Linear Regulators - Automotive
Shunt References
Shunt References - Automotive
Voltage Output
Current Monitors - Automotive
車用電流監測器: Automotive Voltage Output
Current Output
車用電流監測器: Automotive Current Output
Operational Amplifiers
Operational Amplifiers - Automotive
Unipolar Hall Effect Switches
Unipolar Sensors - Automotive
Single Output
Latch Hall Sensors - Automotive
Schottky (.5A and Above)
Schottky Rectifiers - Automotive
Schottky (Less than .5A)
SBR and SBRT Rectifiers - Automotive
Standard Rectifiers
Fast/Ultra-Fast Rectifiers
Zener Diodes
Zener Diodes - Automotive
Small Signal Switching Diodes
MOSFET Master Table
N 溝道: N Channel 30V
MOSFETs - Automotive
N 溝道: N Channel 8V to 29V
N 溝道: N Channel 31V - 99V
N 溝道: N Channel 100V - 399V
互補對 (N+P): 30V Complementary
互補對 (N+P): 31V to 100V Complementary
互補對 (N+P): 8V to 29V Complementary
P 溝道: P Channel 30V
P 溝道: P Channel 8V to 29V
IntelliFET
IntelliFETs - Automotive
Comparators
Comparators - Automotive
Fast and Ultra-Fast Rectifiers - Automotive
Schottky Diodes - Automotive
Zener TVSs
TVS Protection - Automotive
2.5V Reference Voltage Parts
Shunt Regulators - Automotive
1.24V Reference Voltage Parts
P 溝道: P Channel ≥ 100V
H-Bridge MOSFETs
Data Line Protection
P 溝道: P Channel 31V - 99V
High Performance (SBRT)
High-Voltage Linear Regulators
SBR
USB Switches
Signal Integrity - ReDrivers/Repeaters/Signal Conditioners
PCIe Switch
Packet Switches - Automotive
Single Gate
Logic - Automotive