產品應用
車用電子
網通
電腦與周邊裝置
消費性產品
嵌入式
工業
大樓自動化
顯示器與數位看板
工業電腦
馬達控制
電源供應器
智慧電網
伺服器與儲存
照明
AC-DC 充電器和變壓器
應用說明
電源供應器
Products
Offline PWM Controllers
Primary Side Regulation Controllers
Active OR'ing Controller
二次側控制器與切換器: Synchronous Rectification Switcher and Controller
Active Rectifiers
二次側控制器與切換器: CC and CV Controllers
二次側控制器與切換器: Secondary Side Protocol Decoder
二次側控制器與切換器: Secondary Side PSR Accelerator
Linear LED Drivers
LED Drivers - Automotive
Off-Line LED Drivers
Shunt References
Shunt References - Automotive
Single Phase
Half-Bridge Gate Drivers
High-Side/Low-Side Gate Drivers
Single Channel Gate Drivers
Schottky (.5A and Above)
Schottky Rectifiers - Automotive
High Performance (SBRT)
SBR
SBR and SBRT Rectifiers - Automotive
Standard Rectifiers
Bridges
Fast/Ultra-Fast Rectifiers
Zener Diodes
Small Signal Switching Diodes
IntelliFET
MOSFET Master Table
N 溝道: N Channel 30V
MOSFETs - Automotive
N 溝道: N Channel 31V - 99V
N 溝道: N Channel 100V - 399V
P 溝道: P Channel 30V
P 溝道: P Channel 8V to 29V
High-Voltage Linear Regulators
Discrete - Transistor + Diodes Arrays
Zener TVSs
Single Gate
P 溝道: P Channel ≥ 100V
2.5V Reference Voltage Parts
P 溝道: P Channel 31V - 99V
N 溝道: N-Channel >400V
Real Time Clock (RTC)
Signal Integrity - ReDrivers/Repeaters/Signal Conditioners
HiFlex Clock Generators
Fixed Bias Generators
Schottky (Less than .5A)
Universal Level Shifter / Voltage Translation (ULS)
1.24V Reference Voltage Parts
Shunt Regulators - Automotive
LED Drivers for Displays / Backlights
互補對 (N+P): 8V to 29V Complementary
N 溝道: N Channel 8V to 29V
PFC Diodes (DIODESTAR)