產品應用
車用電子
網通
電腦與周邊裝置
轉接器
AIO
桌上型電腦
擴充塢
顯示卡
顯示器
主機板
筆記型電腦
印表機與其他周邊裝置
消費性產品
嵌入式
工業
伺服器與儲存
照明
AC-DC 充電器和變壓器
應用說明
轉接器
Products
Offline PWM Controllers
二次側控制器與切換器: Synchronous Rectification Switcher and Controller
二次側控制器與切換器: CC and CV Controllers
二次側控制器與切換器: Secondary Side Protocol Decoder
Off-Line LED Drivers
Schottky (.5A and Above)
High Performance (SBRT)
SBR
Standard Rectifiers
Schottky (Less than .5A)
Bridges
Fast/Ultra-Fast Rectifiers
Zener Diodes
MOSFET Master Table
N 溝道: N Channel 30V
N 溝道: N Channel 8V to 29V
N 溝道: N Channel 31V - 99V
MOSFETs - Automotive
N 溝道: N Channel 100V - 399V
互補對 (N+P): 30V Complementary
P 溝道: P Channel 30V
Linear LED Drivers
Discrete - LED Driver Solutions
Zener TVSs
Single Gate
2.5V Reference Voltage Parts
Data Line Protection
TVS Protection - Automotive
N 溝道: N-Channel >400V
P 溝道: P Channel 31V - 99V
P 溝道: P Channel 8V to 29V
Signal Integrity - ReDrivers/Repeaters/Signal Conditioners
Boost/Buck Converter
互補對 (N+P): 8V to 29V Complementary
Small Signal Switching Diodes
PCIe Switch
MicroProcessor Supervisory IC / Reset IC / Voltage Detector
H-Bridge MOSFETs
Primary Side Regulation Controllers
Operational Amplifiers
Logic - Automotive
USB Switches
P 溝道: P Channel ≥ 100V