* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZXMN3A02N8 Spice Model v2.0 Last Revised 22/2/05 * * .SUBCKT ZXMN3A02N8 30 40 50 *----connections----D-G-S M1 6 2 7 7 Nmod L=1.16E-6 W=2.3 M2 7 2 7 6 Pmod L=1.3E-6 W=1.3 RG 4 2 3 RIN 2 5 1E12 RD 3 6 Rdmod 0.001 RS 7 5 Rdmod 0.018 RL 3 5 3E9 C1 2 5 8.5E-12 C2 3 2 3E-12 D1 5 3 Dbodymod LD 3 30 1.3E-9 LG 4 40 1.2E-9 LS 5 50 1.2E-9 .MODEL Nmod NMOS (LEVEL=3 TOX=5.5E-8 NSUB=1E17 VTO=2 +KP=5E-5 NFS=2E11 KAPPA=0.1 UO=650 IS=1E-15 N=10) .MODEL Pmod PMOS (LEVEL=3 TOX=5.5E-8 NSUB=1.5E16 +TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=4E-12 RS=.014 IKF=3.6 TRS1=1.5e-3 +CJO=1070e-12 BV=33) .MODEL Rdmod RES (TC1=4e-3 TC2=1E-5) .ENDS * *$ *