* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZXCL300 Spice Model v1.0 Last revision 13/12/06 * *NOTE: This is a simplified model not all features are modeled. * .subckt ZXCL300 1 2 3 4 * NODES: GND EN VIN VOUT M1 4 8 3 3 MOD1 C1 8 3 126E-12 C2 4 8 20E-12 C3 1 10 130E-12 C4 1 11 2E-9 C5 1 15 10E-9 C6 13 1 400E-12 D1 4 3 Dmod1 D2 5 7 Dmod2 D3 1 5 Dmod2 R1 4 9 71.4E3 R2 9 1 50E3 R30 5 6 10E3 R3 10 5 3000 R4 11 5 180E3 R5 15 5 2E6 R6 2 13 1E6 R7 2 1 55E6 R8 3 4 50E6 R9 5 8 34 R10 1 12 Rmod1 1 S1 3 5 13 1 Smod1 E1 3 6 12 9 100 E2 7 1 3 1 1.0 I1 1 12 1.25 .MODEL MOD1 PMOS (VTO=-0.82 RS=0.6 RD=0.2 IS=1E-15 KP=0.73 CBD=60E-12 KF=2e-19 AF=1.22) .MODEL Dmod1 D (IS=1E-13 RS=0.5 N=1) .MODEL Dmod2 D (IS=1E-13 RS=0.1 N=0.5) .MODEL Rmod1 RES (TC1=-3E-5 TC2=-1E-7) .MODEL Smod1 VSWITCH RON=1 ROFF=1E6 VON=0 VOFF=1 .ENDS ZXCL300 * *$ *