* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * DFLU1400 SPICE model * * THIS MODEL IS A SPICE SUBCIRCUIT. * ANY NETLIST USING IT MUST INCLUDE * A STATEMENT WITH THE FOLLOWING SYNTAX * * X1 DFLU1400 A C * * SUBCIRCUIT NODE 1 -> ANODE * SUBCIRCUIT NODE 2 -> CATHODE * .SUBCKT DFLU1400 1 2 D1 1 2 DFLU1400_1 D2 1 2 DFLU1400_2 * .MODEL DFLU1400_1 D ( +LEVEL = 1 IS = 8.97113e-10 RS = 0.218519 +N = 1.00753 BV = 400 IBV = 5e-06 +CJO = 1.7785e-11 VJ = 0.468489 MJ = 0.395956 +FC = 0.5 XTI = 2.98187 EG = 1.19064 +TT = 33e-9 IKF = 6.06945e-06 TRS1 = -0.00446639 +TRS2 = 9.32759e-06 ) * .MODEL DFLU1400_2 D ( +LEVEL = 1 IS = 1.05089e-12 RS = 0.146586 +N = 1.16507 BV = 1E5 IBV = 1e-06 +CJO = 1.7785e-11 VJ = 0.468489 MJ = 0.395956 +FC = 0.5 XTI = 3.14412 EG = 1.05458 +TRS1 = 0.000149447 TRS2 = 2.90699e-05 IKF = 9.9308e-06 +TT = 33e-9 ) * .ENDS DFLU1400