* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DIODES_INC_DXTP80030DFGQ_SPICE_MODEL *DATE=17Jul2025 *VERSION=1.0 *ORIGIN=DZSL_BBU_DT *SIMULATOR=SIMETRIX * .SUBCKT DI_DXTP80030DFGQ C B E Q1 C B E P80030 1.65 * .MODEL P80030 PNP ( IS=1.47p NF=0.9970 BF=476 VAF=98.6 + IKF=5.52 ISE=132f NE=1.88 BR=57.00 NR=0.9998 NK=0.53 NC=1.72 ISC=218f + VAR=12.0 IKR=3.0 RE=12.18m RB=4.7 RBM=120m IRB=1m RC=6.82m RCO=0.49 + XTB=1.6 XTI=7.2 CJE=1048p VJE=1.10 MJE=0.500 CJC=1044p VJC=0.300 + MJC=0.300 TF=2356p TR=2.79n EG=1.12 + TRE1=0.003 TRB1=0.002 TRC1=0.001 GAMMA=41n QUASIMOD=1 ) .ENDS * *$ *