* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *Note: The following SPICE model is for the transistor element. *When applying this SPICE model to your circuit simulation be certain to *add R1 and/or R2 values per the table found on sheet 1 of the data sheet. *Allow +/- 30% resistance tolerance and +/- 20% for R2/R1 ratio tolerance. *SIMULATOR=SIMETRIX *ORIGIN=DZSL_BBU_DT *DATE=18Nov2025 *VERSION=1.0 * *SRC=ADTC143ZCAQ;DI_ADTC143ZCAQ;BJTs NPN; Si; 50.0V 0.100A 200MHz Diodes Inc. PBTs .MODEL DI_ADTC143ZCAQ NPN (IS=9.98f NF=0.99 BF=306 VAF=127 + IKF=106.7m ISE=8.14p NE=1.97 BR=59.00 NR=1.00 NK=0.55 NC=1.48 ISC=9.4p + VAR=24.0 IKR=0.235 RE=0.315 RB=3.26 RC=0.286 RCO=18.5 + XTB=1.4 XTI=4.8 CJE=20.7p VJE=1.10 MJE=0.500 CJC=11.4p VJC=0.300 + MJC=0.300 TF=567p TR=109n EG=1.12 + TRE1=0.001 TRB1=0.001 TRC1=0.001 GAMMA=10E-9 QUASIMOD=1 )