* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMC62D3SDW Spice Model ---------- NMOS .SUBCKT DMC62D3SDW 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 1.2 RS 30 3 0.0001 RG 20 2 224.52 CGS 2 3 3.821E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 5.8E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+005 ETA = 0 VTO = 1.783 + TOX = 1E-007 NSUB = 1E+015 KP = 1.4 U0 = 400 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 1.528E-011 VJ = 0.5 M = 0.4303 .MODEL DSUB D IS = 4.6E-009 N = 1.746 RS = 0.08691 BV = 81.4 + CJO = 8.143E-012 VJ = 0.6 M = 0.3542 XTI = 0 TT = 4.4E-008 .MODEL DLIM D IS = 0.0001 .ENDS PMOS .SUBCKT DMC62D3SDW 10 20 30 * TERMINALS : D G S * MODLE FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 1.65 RS 30 3 0.001 RG 20 2 225.09 CGS 2 3 3.605E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 5.1E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+005 ETA = 0 + VTO = -1.7 TOX = 1E-007 NSUB = 1E+015 KP = 0.65 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 1.9E-011 VJ = 0.8 M = 0.35 .MODEL DSUB D IS = 3E-010 N = 1.548 RS = 0.1238 BV = 73 + CJO = 8.594E-012 VJ = 0.9 M = 0.3 XTI = 0 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.1 Last Revised 2025/2/6