* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMC62D2SVQ_NMOS Spice Model ---------- .SUBCKT DMC62D2SVQ_NMOS D=10 G=20 S=30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : Stan Li M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.87 RS 30 3 0.0001 RG 20 2 146.4 CGS 2 3 4.431E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 8.535E-011 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB DESD1 2 5 DESD DESD2 3 5 DESD .MODEL DESD D BV = 21 .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+005 ETA = 0 VTO = 1.681 + TOX = 1E-007 NSUB = 9.974E+015 KP = 1.05 U0 = 100 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 5.861E-012 VJ = 0.5 M = 0.3886 .MODEL DSUB D IS = 3.5E-011 N = 1.333 RS = 0.1033 BV = 76.93 + CJO = 1.93E-011 VJ = 0.6 M = 0.4466 XTI = 0 TT = 9.215E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.2 Last Revised 2023/03/08 *---------- DMC62D2SVQ_PMOS Spice Model ---------- .SUBCKT DMC62D2SVQ_PMOS D=10 G=20 S=30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : Stan Li M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 2.054 RS 30 3 0.0001 RG 20 2 234.9 CGS 2 3 3.232E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 7.54E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 750 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+016 KP = 1 KAPPA = 0.2 VTO = -1.631 .MODEL DCGD D CJO = 1.6E-011 VJ = 0.6 M = 0.468 .MODEL DSUB D IS = 4.3E-010 N = 1.611 RS = 0.1045 BV = 76.39 + CJO = 9E-012 VJ = 0.7797 M = 0.3 XTI = 0 TT = 1.341E-008 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.2 Last Revised 2023/03/07 *The model is an approximation of the device, and it may not show the true device performance under all conditions. *The model only guarantees the accuracy of the key parameters (Ron, VSD, IDSS, Ciss, Coss, Crss, and Trr) at 25 degC in the current data sheet.