* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DIODES_INC_MJD31CHQ_SPICE_MODEL *DATE=05Dec2022 *VERSION=1.0 *ORIGIN=DT *SIMULATOR=SIMETRIX * .MODEL MJD31CHQ NPN ( IS=8.08e-015 NF=1.00 BF=262 VAF=180 + IKF=3.03 ISE=270f NE=2.00 BR=32.00 NR=1.00 NK=0.71 ISC=08p NC=1.67 + VAR=10.0 IKR=7.50 RE=65.3m RB=0.173 RC=17.3m RCO=0.02 + XTB=1.5 CJE=45.2p VJE=1.10 MJE=0.500 CJC=59.2p VJC=0.300 + MJC=0.300 TF=10p TR=72.1n EG=1.12 + TRE1=0.003 TRB1=0.003 TRC1=0.001 GAMMA=1n ) * *$ * ****************************************************************************** * (c) 2022 Diodes Inc * * Diodes Incorporated and its affiliated companies and subsidiaries * (collectively, "Diodes") provide these spice models and data * (collectively, the "SM data") "as is" and without any representations * or warranties, express or implied, including any warranty of * merchantability or fitness for a particular purpose, any warranty * arising from course of dealing or course of performance, or any * warranty that access to or operation of the SM data will be * uninterrupted, or that the SM data or any simulation using the SM data * will be error free. * * To the maximum extent permitted by law, in no event will Diodes be * liable for any indirect, special, incidental, punitive or consequential * damages arising out of or in connection with the production or use of * SM data, however caused and under whatever cause of action or theory of * liability brought (including, without limitation, under any contract, * negligence or other tort theory of liability), even if Diodes has been * advised of the possibility of such damages, and Diodes' total liability * (whether in contract, tort or otherwise) with regard to the SM data * will not, in the aggregate, exceed any sums paid by you to Diodes for * the SM data * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL ******************************************************************************