* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMP58D1LV Spice Model ---------- .SUBCKT DMP58D1LV 10 20 30 * TERMINALS : D G S * MODEL FORMAT : SPICE3 * Editor : J M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 1.87 RS 30 3 0.0001 RG 20 2 240.4 CGS 2 3 3.528E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.1E-011 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1E+005 ETA = 0 IS = 0 + TOX = 1E-007 NSUB = 1E+015 KP = 0.75 KAPPA = 0.2 VTO = -1.737 .MODEL DCGD D CJO = 9.34E-012 VJ = 0.8 M = 0.35 .MODEL DSUB D IS = 1.3E-009 N = 1.703 RS = 0.09992 BV = 77.24 + CJO = 7.6E-012 VJ = 0.9 M = 0.3 XTI = 0 TT = 3.35E-008 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes Spice Model v1.2 Last Revised 2022/11/10 *The model can only be used at 25 degC