* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *TITLE=AP431i MACROMODEL *SIMULATOR=DIODES, SIMETRIX and PSPICE *VERSION=1 *PIN_ORDER 1:Ka, 2:Ref, 3:An * * .subckt AP431i Ka Ref An * Connections Ka Ref An * L_IC1_L3 Ka $N_0002 2n L_IC1_L4 Ref $N_0004 2n Q_IC1_Q3 $N_0002 $N_0004 $N_0005 qn M=9.7 R_IC1_R1 $N_0005 $N_0006 9.7K R_IC1_R2 $N_0005 $N_0007 9.7K R_IC1_R3 $N_0005 $N_0008 37.6K Q_IC1_Q16 $N_0009 $N_0009 $N_0006 qp M=1 Q_IC1_Q0 $N_0010 $N_0009 $N_0007 qp M=1 R_IC1_R44 $N_0009 $N_0011 0.5K Q_IC1_Q21 $N_0011 $N_0008 $N_0012 qn M=3.23 L_IC1_L2 An $N_0012 2n R_IC1_R0 $N_0008 $N_0013 1.88K Q_IC1_Q24 $N_0013 $N_0008 $N_0012 qn M=16.15 R_IC1_R50 $N_0013 $N_0014 21K Q_IC1_Q23 $N_0010 $N_0014 $N_0012 qn M=32.3 C_IC1_C1 $N_0010 $N_0002 7.4p Q_IC1_Q14 $N_0015 $N_0010 $N_0012 qn M=6.4 Q_IC1_Q9 $N_0015 $N_0015 $N_0002 qp M=1 Q_IC1_Q15 $N_0016 $N_0015 $N_0002 qp M=3 Q_IC1_Q26 $N_0016 $N_0016 $N_0004 qn M=8 Q_IC1_Q7 $N_0016 $N_0016 $N_0017 qn M=4 R_IC1_R20 $N_0017 $N_0018 8.5K R_IC1_R21 $N_0018 $N_0019 3K Q_IC1_Q6 $N_0019 $N_0019 $N_0012 qn M=5.6 R_IC1_R8 $N_0019 $N_0012 52K C_IC1_C2 $N_0016 $N_0002 7.6p Q_IC1_Q2 $N_0002 $N_0016 $N_0018 qn M=36 Q_IC1_Q1 $N_0002 $N_0018 $N_0012 qn M=166 .model qn NPN *********************** DC ********************************* + IS=2.591E-17 BF=154.4776 NF=1.0 + VAF=341.1118 IKF=3.2586E-03 ISE=2.6702E-17 + NE=1.3141 BR=0.0403 NR=0.9921 + VAR=11.3432 IKR=2.2258E-04 ISC=1.7561E-15 + NC=1.1645 RB=506.9155 IRB=1.0368E-05 + RBM=100.1645 RE=2.5875 RC=1180 + Tref=27.0 ********************** Capacitance *************************** + CJE=9.88E-14 VJE=0.7404 MJE=0.3691 + CJC=7.67E-14 VJC=0.5511 MJC=0.3769 + CJS=4.91E-13 VJS=0.443 MJS=0.2484 + FC=0.75 XCJC=0.3 ********************* Transit Time *************************** + TF=3.98E-10 XTF=38.61 VTF=43.06 + ITF=0.1143 TR=3.98E-8 PTF=29.86 ********************* Temperature **************************** + XTB=1.25 XTI=5.2 EG=1.11 ********************* Noise ********************************** + KF=0.00 AF=1.0 *################################################################# .model qp PNP *********************** DC ********************************* + IS=9.1059E-17 BF=576.0 NF=1.0 + VAF=72.694 IKF=2.946E-05 ISE=6.327E-16 + NE=1.7475 BR=85.867 NR=1.0053 + VAR=13.078 IKR=1.575E-05 ISC=4.96E-17 + NC=1.234 RB=2.9407E+03 IRB=1.8253E-07 + RBM=204.78 RE=51.3374 RC=419.9798 + Tref=27.0 ********************** Capacitance *************************** + CJE=3.15E-14 VJE=0.5511 MJE=0.3769 + CJC=3.03E-13 VJC=0.5511 MJC=0.3769 + CJS=8.1E-13 VJS=0.443 MJS=0.2484 + FC=0.75 XCJC=0.08 ********************* Transit Time *************************** + TF=2.01E-08 XTF=1.0335 VTF=8.5728 + ITF=0.0337 TR=10E-8 PTF=0.00 ********************* Temperature **************************** + XTB=0.095 XTI=6.6053 EG=1.11 ********************* Noise ********************************** + KF=0.00 AF=1.0 *################################################################# .ends AP431i