* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. .subckt AZ431A ANODE CATHODE REF Q10 Cathode Q10_B Q10_E 0 n1 Q3 Q3_C Q3_B Q3_E 0 n1 Q11 Cathode Q11_B Anode 0 n1 Q1 Cathode REF Q3_B 0 n1 Q8 Q3_C Q3_C Q8_E 0 p1 Q9 Q10_B Q3_C Q9_E 0 p1 C1 Cathode Q10_B 14p C2 Q6_C Q6_B 13p Q5 Q5_C Q5_C Anode 0 n1 Q4 Q6_B Q5_C Q4_E 0 n1 Q7 Q10_B Q7_B Anode 0 n1 Q6 Q6_C Q6_B Anode 0 n1 Q2 Q10_B Q10_B REF 0 n1 R7 Q3_E Q6_C 4.1K R6 Q5_C Q7_B 1.29K R5 Q4_E Anode 0.936K R28 R1_N Q6_B 7.488K R4 R1_N Q5_C 2.808K R1 Q3_B R1_N 5.4K R9 Cathode Q9_E 1.01K R8 Cathode Q8_E 1.01K R10 Q10_E Q11_B 263.8 R11 Q11_B Anode 8.9K .model p1 pnp bf=50 .model n1 npn bf=100 tf=2n cjc=1p is=5e-18 NF=1.07 *.model diode d rs=1 cjo=2p .ends