* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. .subckt AS431 ANODE CATHODE REFIN Q8 Q2_C Q2_C R4_N 0 P1 Q9 CATHODE Q7_C Q9_E 0 n1 R8 Q4_E ANODE 800 R9 Q2_E R9_N 1k Q10 CATHODE R6_P ANODE 0 n1 5 Q11 Q7_C R10_P ANODE 0 n1 .nodeset R3_N 1 C2 Q2_E C2_N 2p C3 R9_N R10_P 2p R10 R10_P R1_N 1k C1 CATHODE Q7_C 40p D1 ANODE Q7_C DIODE D2 ANODE CATHODE DIODE R4 CATHODE R4_N 800 Q2 Q2_C Q1_E Q2_E 0 n1 Q3 R9_N C2_N ANODE 0 n1 R5 CATHODE R5_N 800 R6 R6_P Q9_E 150 Q1 CATHODE REFIN Q1_E 0 n1 R7 ANODE R6_P 10k Q6 Q7_C Q7_C REFIN 0 n1 Q7 Q7_C Q2_C R5_N 0 P1 R1 R3_N R1_N 2.4k R2 R3_N C2_N 7.2k Q4 C2_N R1_N Q4_E 0 n1 Q5 R1_N R1_N ANODE 0 n1 R3 Q1_E R3_N 3.22k .model p1 pnp bf=50 .model n1 npn bf=100 tf=2n cjc=1p is=5e-18 NF=1.07 .model diode d rs=1 cjo=2p .ends