* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX ZVP1320FQ Spice Model v1.0 Last Revised 21/08/13 * .SUBCKT ZVP1320FQ 3 4 5 * D G S M1 6 2 8 8 MOSMOD M2 6 2 8 8 MOSMODS RG 4 2 56 RIN 2 8 200E6 RD 3 6 RDSMOD 71 RS 8 5 RDSMOD 6.6 RL 3 5 200E6 C1 2 8 42E-12 D1 3 5 DMOD1 D2 3 17 DMOD2 Egs1 2 17 2 8 1 .MODEL MOSMOD PMOS VTO=-2.56 IS=1E-15 KP=.059 CBD=15E-12 PB=1 LAMBDA=4.9E-3 .MODEL MOSMODS PMOS VTO=-2.2 IS=1E-15 KP=0.002 PB=1 .MODEL DMOD1 D IS=2E-13 RS=0.12 N=1.01 IKF=3e-3 .MODEL DMOD2 D CJO=18e-12 IS=1e-30 N=10 .MODEL RDSMOD RES (TC1=8E-3 TC2=3E-5) .ENDS ZVP1320FQ * *$ *