* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_IM *SIMULATOR=PSPICE *DATE=18DEC2014 *VERSION=1 *PIN_ORDER ZXMHC10A07T8 * 1=N1G 8=P1G * 2=N1D/P1D 7=P1S/P2S * 3=N1S/P2S 6=N2D/P2D * 4=N2G 5=P2G * .SUBCKT ZXMHC10A07T8 1 2 3 4 5 6 7 8 X1 2 8 7 P10A13 X2 2 1 3 N10A07 X3 6 4 3 N10A07 X4 6 5 7 P10A13 .ENDS ZXMHC10A07T8 * .SUBCKT N10A07 10 20 30 M1 1 2 3 3 Nmod1 RD 10 1 Rmod1 400E-3 RS 23 3 Rmod1 200E-3 RG 20 22 2.6 RIN 20 23 2E11 RDS 10 23 6E9 CGS 2 3 105E-12 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 80E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 23 10 DSUB EL 2 22 1 3 0.0015 LS 30 23 1n .MODEL Nmod1 NMOS (LEVEL=3 VTO=4.15 TOX=10.7E-8 NSUB=1.2E+17 KP=4.2 NFS=5E+11 IS=1E-15 N=10) .MODEL DCGD D (CJO = 60E-12 VJ = 0.5 M = 0.43) .MODEL DSUB D (IS = .02E-10 N=1.1 RS=0.04 BV=105 CJO=33E-12 VJ=0.42 M=0.5 TT=11E-9 TRS1=3E-3 IKF=.4) .MODEL DLIM D (IS=100U N=1) .MODEL Rmod1 RES (TC1=3e-3 TC2=6E-6) .ENDS N10A07 * .SUBCKT P10A13 10 20 30 M1 1 2 3 3 Pmod1 RD 10 1 Rmod1 300E-3 RS 23 3 Rmod1 600E-3 RG 20 22 10 RIN 20 23 2E11 RDS 10 23 2E9 CGS 2 3 13E-12 EGD 12 0 1 2 1 REGD 12 0 1 VFB 14 0 0 FFB 1 2 VFB 1 CGD 13 14 8E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 10 23 DSUB EL 2 22 1 3 .009 RL 30 23 3 LS 30 23 2E-9 .MODEL Pmod1 PMOS (LEVEL=3 VTO=-4 TOX=10.4E-8 NSUB=3.5E+14 KP=38 NFS=13.7E+11 IS=1E-15 N=10) .MODEL DCGD D (CJO = 8E-12 VJ = 0.45 M = 0.33 T_ABS=25) .MODEL DSUB D (IS=.29E-12 N=1.01 RS=0.05 BV=105 CJO=20E-12 VJ=0.45 M=0.33 TT=14E-9 TRS1=2m IKF=.5) .MODEL DLIM D (IS=100U N=1 T_ABS=25) .MODEL Rmod1 RES (TC1=1.2e-3 TC2=1E-6) .ENDS P10A13 * * (c) 2014 Diodes Inc * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL *