* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *ZETEX BSS138Q Spice Model v2.0 Last Revised 5/4/07 * .SUBCKT BSS138Q/ZTX 3 4 5 * Nodes D G S M1 3 2 5 5 MOD1 RG 4 2 20 RL 3 5 6E6 C1 2 5 30E-12 C2 3 2 1E-12 C3 7 5 58E-12 D1 5 3 Dmod1 D2 6 3 Dmod2 Egs1 2 6 2 5 1 Egs2 8 5 2 5 1 S1 2 7 3 2 SMOD1a S2 7 8 3 2 SMOD1b .MODEL MOD1 NMOS VTO=1 RS=1.58 RD=0.0 IS=1E-15 KP=0.395 +CBD=53.5E-12 PB=1 LAMBDA=267E-6 .MODEL Dmod1 D IS=1.254E-13 N=1.0207 RS=0.222 .MODEL Dmod2 D CJO=40E-12 .MODEL SMOD1a VSWITCH RON=1e-2 ROFF=1e4 VON=-1 VOFF=1 .MODEL SMOD1b VSWITCH RON=1e-2 ROFF=1e4 VON=1 VOFF=-1 .ENDS * *$