* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *TITLE=AL8807Q MACROMODEL *ORIGIN=DZSL_AG_GS *SIMULATOR=DIODES, SIMETRIX and PSPICE *DATE=17th Jan 2013 *VERSION=1 *PIN_ORDER 1:SW, 2:GND, 3:CTRL, 4:SET, 5:VIN * * This model is intended for feasibility study of application * design. It is expected that it will not accurately represent * the device real performance. However some important features * of the device are modelled approximately. * The model does not include effects of temperature or self-heating. * Testing of prototype hardware and optimisation on the bench * is always required before production build. * * NOTE: set RELTOL=1E-5 for clean switching waveform * .subckt AL8807Q 10 26 13 20 18 * Connections SW GND CTRL SET VIN * pins SOT23 1 2 3 4 5 * * Block 1: Vref Generator * input is V(18)-V(26) *required input parameters .param VIL1=0.7 VIH1=3.5 VOL1=0 VOH1=2.5 ; low and high limits of input and output .param MUL1=0.1 MUH1=0.05 ; low and high curve error *calculations .param KL1={MUL1*tanh((VIH1-VIL1)/MUL1)} KH1={MUH1*tanh((VIH1-VIL1)/MUH1)} .param SL1={(VOH1-VOL1)/(VIH1-VIL1-KL1-KH1)} ;gain slope E11 14 26 value={min(max(VOL1+SL1*(V(18)-V(26)-VIL1-MUL1*tanh((V(18)-V(26)-VIL1)/MUL1) + -MUH1*tanh((V(18)-V(26)-VIH1)/MUH1)-KH1),VOL1),VOH1)} R4 14 13 50k * Block 2: CTRL limiter * tanh limiter, type 1, input nodes 13 and 26, outputs 12 and 26 .param VIH2=2.5 VOH2=2.5 ;high limits of input and output .param MU2=0.001 ; curve error .param SL2={VOH2/VIH2} ;gain slope E21 12 26 value={SL2*min(V(13)-V(26)-MU2*(1+tanh((V(13)-V(26)-VIH2-MU2)/MU2)),VOH2)} * Block 3: CTRL lockout with hysteresis * R8 12 adj_lockout 1000 I1 12 adj_lockout 100uA R31 adj_lockout 31 1k C31 31 26 10p S4 adj_lockout 12 31 26 S_4 .model S_4 VSWITCH Roff=10e6 Ron=1 Voff=505mV Von=495mV S5 21 26 31 26 S_5 .MODEL S_5 VSWITCH Roff=10e6 Ron=100 Voff=501mV Von=499mV * Block 4: UVLO with hysteresis* E41 41 26 value={0.5*(1+tanh(1e3*(V(43)-V(18)+5.7)))} R41 41 42 1k C41 42 26 20p R42 42 43 800k R43 43 26 200k S41 21 26 42 26 S_41 .MODEL S_41 VSWITCH Roff=1e6 Ron=100 Voff=0.4 Von=0.6 * Block 5: Current Sense Comparator* G51 26 8 18 20 1m ; input amplifier C51 26 20 3p ; input capacitance * SET input current; asymptote input nodes 20 and 26, outputs 20 and 26 .param xx5=5 yy5=16u nn5=32;input corner, output limit, asymptote power .param aa5={xx5**nn5} G52 20 26 value={yy5*(V(20)-V(26))/(aa5+(V(20)-V(26))**nn5)**(1/nn5)} R51 26 9 10.417k R52 9 8 20.833k S51 9 26 23 26 S_51 .MODEL S_51 VSWITCH Roff=10e6 Ron=1.0 Voff=2.5V Von=2.8V C52 8 26 0.5p G53 21 26 value={0.01*tanh(100*(V(8)-V(12)))} ;comparator C54 21 26 1f V3 24 26 700mV D8 24 21 Dclamp V4 22 26 8V D9 21 22 Dclamp * Block 6: Comp Delay and gate driver* R64 21 63 10Meg ; input filter with C61 C61 63 26 0.0015p ; G4 61 25 Value={0.1*(max(V(63)-V(25)-0.5,0))**2*(V(61)-V(25))} G5 25 62 Value={0.1*(max(V(25)-V(63)-0.5,0))**2*(V(25)-V(62))} R66 61 25 10meg R67 25 62 10meg R61 18 61 1.2 R62 62 26 1.2 R63 25 26 10k R65 25 64 1 ; driver current sense R13 23 64 330 ; output resistance-1 ohm C6 26 23 25f * Block 7: Output NMOS * S8 11 71 23 71 S_8 .MODEL S_8 VSWITCH Roff=10e6 Ron=0.25 Voff=2.5V Von=2.8V R72 11 10 50m ; on resistance = R72 + R73 + Ron(S8) R73 71 26 50m C5 11 71 100p C71 23 71 40p C72 11 23 15p * Block 8: Supply Current * G81 18 26 Value={(300u*(V(14)-V(26))/VOH1)+0.6u*(V(18)-V(26))} * Block 9: Protection diodes D91 26 10 D_1 ;SW D92 26 18 D_1 ;VIN D93 26 13 D_2 ;CTRL D94 18 20 D_2 ;SET forward D95 20 18 D_2 ;SET reverse .model Dclamp D Is=2.682n N=1.836 Rs=.5664 Ikf=44.17m Cjo=4p M=.3333 Vj=.5 .model D_1 D IS=1e-14 BV=40 .model D_2 D IS=1e-14 BV=6.5 .ends AL8807Q * ===================================================================== * * (c) 2020 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Incorporated, 4949 Hedgcoxe Road, Suite 200, Plano, TX 75024, USA *