* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMN3006SCA6 Spice Model ---------- .SUBCKT DMN3006SCA6 10 20 30 40 50 * TERMINALS: D G1 S1 G2 S2 * MODEL FORMAT : SPICE3 * Editor : J X1 60 20 30 SINGLE X2 60 40 50 SINGLE RDRAIN 60 10 0.1 .ENDS DMN3006SCA6 *Single Device .SUBCKT SINGLE 10 20 30 * TERMINALS : D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.00035 RS 30 3 0.0001 RG 20 2 1.47 CGS 2 3 1.92E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.17E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+005 ETA = 0 VTO = 2 + TOX = 1E-007 NSUB = 1E+015 KP = 130 U0 = 400 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 7.851E-010 VJ = 0.8 M = 0.3503 .MODEL DSUB D IS = 3.4E-009 N = 1.378 RS = 0.0313 BV = 32.71 + CJO = 4.88E-010 VJ = 0.9 M = 0.4364 XTI = 0 .MODEL DLIM D IS = 0.0001 .ENDS SINGLE *Diodes Spice Model v1.1 Last Revised 2020/06/12