* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMN15M5UCA6 Spice Model ---------- .SUBCKT DMN15M5UCA6 20 30 40 50 * TERMINALS : G1 S1 G2 S2 * MODEL FORMAT : SPICE3 * Editor : B X1 60 20 30 SINGLE X2 60 40 50 SINGLE .ENDS DMN15M5UCA6 *Single Device .SUBCKT SINGLE 10 20 30 * TERMINALS : D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.0016 RS 30 3 0.0001 RG 20 2 472.9 CGS 2 3 4.8E-011 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 8.48E-009 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 1E+005 ETA = 0 VTO = 0.88 + TOX = 1E-007 NSUB = 1E+014 KP = 750 U0 = 100 KAPPA = 0.2 IS = 0 .MODEL DCGD D CJO = 3E-011 VJ = 0.5 M = 0.35 .MODEL DSUB D IS = 1.1E-008 N = 1.257 RS = 0.0022 BV = 15.46 + CJO = 9.42E-010 VJ = 0.6 M = 0.3 XTI = 0 .MODEL DLIM D IS = 0.0001 .ENDS SINGLE *Diodes Spice Model v1.1 Last Revised 2020/07/17