* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *SRC=MMBT4401;DI_MMBT4401;BJTs NPN; Si; 40.0V 0.600A 200MHz Diodes, Inc. transistor .MODEL DI_MMBT4401 NPN (IS=60.9f NF=1.00 BF=410 VAF=114 + IKF=0.364 ISE=25.5p NE=2.00 BR=4.00 NR=1.00 + VAR=24.0 IKR=0.900 RE=0.713 RB=2.85 RC=0.285 + XTB=1.5 CJE=36.2p VJE=1.10 MJE=0.500 CJC=15.4p VJC=0.300 + MJC=0.300 TF=717p TR=121n EG=1.12 ) *SRC=UDZ5V6B;DI_UDZ5V6;Diodes;Zener <=10V; 5.60V 0.200W Diodes Inc. Zener Diode *SYM=HZEN .SUBCKT DI_UDZ5V6 1 2 * Terminals A K D1 1 2 DF DZ 3 1 DR VZ 2 3 4.99 .MODEL DF D ( IS=14.7p RS=3.10 N=1.10 + CJO=32.9p VJ=0.750 M=0.330 TT=50.1n ) .MODEL DR D ( IS=2.94f RS=1.28 N=0.828 )