* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DATE=21MAR2023 *VERSION=1.1 .subckt dgd0211C VCC GND IN INB OUT V0 GND COM 0 R1 11 VCC 1m R2 N006 COM 1m R3 13 INB 1m C2 15 N006 3.5p S2 18 N001 15 N006 SMODswP S5 N006 15 11 N006 SMODvccuv R24 13 N006 1000k S19 N006 N008 14 N006 SMODsw D10 COM VCC DMOD M2 N007 20 N009 N006 NFET l=1u w=105u m=50 M1 N003 18 N005 11 PFET l=1u w=116u m=100 R4 12 IN 1m R5 11 12 1000k V1 N002 N006 2 S4 N006 14 13 N006 SMODI S6 N006 14 12 N006 SMODIB R7 N002 14 100k R6 15 N002 13.35k S1 N006 20 15 N006 SMODswN Elo N001 N006 11 N006 1.1 R9 18 N006 1.46k R12 N001 20 4.2k C1 18 N006 3.5p C3 20 N006 3.5p R11 15 N008 18k R8 11 N003 1.053 R13 N009 N006 1.11 S3 N006 N010 N009 N006 SMODsc S7 N004 11 11 N003 SMODsc R14 N004 18 1 R15 20 N010 1 R16 11 N006 312k R17 N005 OUT 1.9 R18 OUT N007 0.96 .MODEL SMODIB SW(Ron=10Meg Roff=1m Vt=1.45 Vh=0.15) .MODEL NFET NMOS (LEVEL=3 TOX=200E-10 NSUB=1E17 GAMMA=0.5 PHI=0.7 VTO=0.8 DELTA=3.0 UO=650 ETA=3.0E-6 THETA =0.1 + KP=120E-6 VMAX=1E5 KAPPA=0.3 RSH=0 NFS=1E12 TPG=1 XJ=500E-9 LD=100E-9 CGDO=200E-12 CGSO=200E-12 CGBO=1E-10 + CJ=400E-6 PB=1 MJ= 0.5 CJSW=300E-12 MJSW=0.5) .MODEL SMODswP SW(Ron=1m Roff=10Meg Vt=1.5 Vh=0.01) .MODEL SMODswN SW(Ron=1Meg Roff=1m Vt=1.5 Vh=0.01) .MODEL DMOD D(BV=24) .MODEL SMODvccuv SW(Ron=10Meg Roff=1m Vt=4.625 Vh=0.125) .MODEL SMODI SW(Ron=1m Roff=10Meg Vt=1.45 Vh=0.15) .MODEL SMODsw SW(Ron=1m Roff=10Meg Vt=1 Vh=0.01) .MODEL PFET PMOS (LEVEL=3 TOX=200E-10 NSUB=1E17 GAMMA=0.6 PHI=0.7 VTO=-0.9 DELTA=0.1 UO=250 ETA=0 THETA=0.1 + KP=40E-6 VMAX=5E4 KAPPA=1 RSH=0 NFS=1E12 TPG=-1 XJ=500E-9 LD=100E-9 CGDO=200E-12 CGSO=200E-12 CGBO=1E-10 + CJ=400E-6 PB=1 MJ=0.5 CJSW=300E-12 MJSW=0.5) .MODEL SMODsc SW(Ron=1m Roff=10Meg Vt=2 Vh=0.0001) .ends dgd0211C ****************************************************************************** * (c) 2023 Diodes Inc * * Diodes Incorporated and its affiliated companies and subsidiaries * (collectively, "Diodes") provide these spice models and data * (collectively, the "SM data") "as is" and without any representations * or warranties, express or implied, including any warranty of * merchantability or fitness for a particular purpose, any warranty * arising from course of dealing or course of performance, or any * warranty that access to or operation of the SM data will be * uninterrupted, or that the SM data or any simulation using the SM data * will be error free. * * To the maximum extent permitted by law, in no event will Diodes be * liable for any indirect, special, incidental, punitive or consequential * damages arising out of or in connection with the production or use of * SM data, however caused and under whatever cause of action or theory of * liability brought (including, without limitation, under any contract, * negligence or other tort theory of liability), even if Diodes has been * advised of the possibility of such damages, and Diodes' total liability * (whether in contract, tort or otherwise) with regard to the SM data * will not, in the aggregate, exceed any sums paid by you to Diodes for * the SM data * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL ******************************************************************************