* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *BCM857BS Spice models *SIMULATOR=SIMETRIX *ORIGIN=DZSL_DPG_PH *DATE= 12 February 2020 *VERSION=1 *#SIMETRIX ****************************************************************************** * This file contains 3 models: * BCM857BS_typ The typical model * BCM857BS_slow The -2% gain model * BCM857BS_fast The +2% gain model ****************************************************************************** * pin order C B E .subckt BCM857BS_fast 1 2 3 Q1 1 2 3 BCM857BS 0.93 .ends * pin order C B E .subckt BCM857BS_slow 1 2 3 Q1 1 2 3 BCM857BS 1.07 .ends * pin order C B E .subckt BCM857BS_typ 1 2 3 Q1 1 2 3 BCM857BS 1.00 .ends .MODEL BCM857BS PNP + IS=2e-14; + NF=1.00; + BF=650; 350; + VAF=121; + IKF=472m; + NK=1; + ISE=11.6p; 3.6e-12; 2.58p; + NE=2.00; + BR=4.00; + NR=1.00; + ISC = 1.633E-14; + NC = 1.15; + VAR=20; + IKR=0.105; + RE=0.715; + RB=2.86; ;+ IRB=5.0u; ;+ RBM=5u; + RC=1.286; + CJE=37.6p + VJE=1.10; + MJE=0.500 + CJC=12.1p + VJC=0.400; + MJC=0.300 + TF=499p + TR=95.9n + EG=1.11 ; + XTB=1.4; + XTI=3.0;