* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * * This model account for one of the two diodes contained in the * BAS40-4 device. The other one is totally identical. * .LIB BAS40_04 * .SUBCKT BAS40_04 A K * D1 A K BAS40_1 D2 A K1 BAS40_2 V1 K1 K DC 217e-3 * .MODEL BAS40_1 D ( +LEVEL = 1 IS = 2.24014e-09 RS = 7.23547 +N = 1.02505 IKF = 0.255776 +CJO = 3.0881e-12 VJ = 119.67e-3 MJ = 183.18e-3 +FC = 0.5 XTI = 0.60541 EG = 0.75453 +TRS1 = 0.00733869 TRS2 = 1.45813e-05 IBV = 0.01 +BV = 40 TT = 6.02e-9 ) * .MODEL BAS40_2 D ( +LEVEL = 1 IS = 5.04958e-11 RS = 0.00692754 +N = 1.10729 XTI = 1.45276 EG = 1.46766 +TRS1 = 0.0021771 TRS2 = 0.000729073 IKF = 0.0102054 +IBV = 0.01 BV = 1e3 TT = 0 ) * .ENDS BAS40_04 * .ENDL BAS40_04