* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DXTP3C60PS Spice model *SIMULATOR=SIMETRIX *ORIGIN=PH *DATE=18Feb2019 *VERSION=1 *#SIMETRIX .Model DXTP3C60PS PNP + AF = 1 ; + BF = 306 ;306,256 + BR = 30 ;20 + CJC = 7.9E-11 ; + CJE= 4.89E-10 ; + CJS = 0 ; + CN = 2.2 ;2.2 + ; + D = 0.52 ;0.52 + ; + EG = 1.12 ; + FC = 0.5 ;0.5 + GAMMA = 5E-10 ;1e-11, 5e-11,5e-10 + IKF = 8.8 ;3.8, 1.8,10.8 + ;IKR = 400 ;400 + IRB = 1E+20 ;1e=+20 + IS = 8E-13 ;8e-13 + ISC = 2.4e-14 ;4e-13, 2.4e-11 + ISE = 1e-14 ;6e-14,6.5e-14 + ISS = 0 ; + ITF = 0 ; + KF = 0 ; + MJC = 0.37 ;.37 + MJE = 0.34 ; + MJS = 0 ; + NC = 1.4 ;1.3,1.5,1.4 + NE = 1.3 ; + NF = 1 ; + NK = 1.1 ;0.54, 0.9,0.8 + NR = 1 ; + NS = 1 ; + PTF = 0 ; + QCO = 0 ; + QUASIMOD =1 ; + ; + ; + ; + ; + RB = 5 ;0.4 + ;RBM = 0 ; + RC = 0.05 ; + RCO = 0.3 ; + RE = 0.05 ; + TF = 1.5E-10 ; + TR = 0 ; + TRB1 = 0 ; + TRB2 = 0 ; + TRC1 = 0 ; + TRC2 = 0 ; + TRE1 = 0 ; + TRE2 = 0 ; + TRM1 = 0 ; + TRM2 = 0 ; * T_ABS = ; + T_MEASURED =27 ; * T_REL_GLOBAL = ; + VAF = 40 ; + VAR = 1000 ; + VG = 1.206 ; + VJC = 0.47 ; + VJE = 0.66 ; + VJS = 0.75 ; + VO = 1000 ; + VTF = 1E+20 ; + XCJC = 1 ; + XTB = 1.45 ;1.35,1.45 + XTF = 0 ; + XTI = 3.3 ;3,3.3 * (c) 2019 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL