* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DXTN3C60PS Spice model *SIMULATOR=SIMETRIX *ORIGIN=PH *DATE=18Feb2019 *VERSION=1 *#SIMETRIX .Model DXTN3C60PS NPN + AF = 1 ; + BF = 266 ;266 + BR = 20 ;20, + CJC = 79e-12 ; + CJE= 489e-12 ; + CJS = 0 ; + CN = 2.42 ;2.42 + ; + D = 0.87 ;0.87 for npn + ; + EG = 1.11 ;1.11 + FC = 0.5 ;0.5 + GAMMA = 1E-5 ;1E-11, 1e-5 for vce(sat), 5e-11 for vce(sat) vs temp and Rce(sat) vs temp (-55c), + IKF = 3.8 ;3.8 + IKR = 400 ;400 + IRB = 1E+20 ; + IS = 8E-13 ;8e-13, 2e-13 for vce(sat) + ISC = 4E-13 ;4e-13 + ISE = 6E-14 ;6E-14 + ISS = 0 ; + ITF = 0 ; + KF = 0 ; + MJC = 0.37 ; + MJE = 0.34 ; + MJS = 0 ; + NC = 1.3 ;1.3 + NE = 1.3 ;1.3 + NF = 1.0 ;1 + NK = 0.54 ;0.6, 0.54 for vbe(sat) + NR = 1.0 ;1.0 + NS = 1.0 ;1.0 + PTF = 0 ; + QCO = 0 ; + QUASIMOD = 1 ; + ; + ; + ; + ; + RB = 1 ;30, 1 for Vbe(sat), + ;RBM = 1 ;30, 1 for Vbe(sat), + RC = 0.025 ;.025 + RCO = -0.14 ;-0.14 + RE = 0.025 ;.025 + TF = 1.5E-10 ; + TR = 0 ; + TRB1 = 0 ; + TRB2 = 0 ; + TRC1 = 0 ; + TRC2 = 0 ; + TRE1 = 0 ; + TRE2 = 0 ; + TRM1 = 0 ; + TRM2 = 0 ; * T_ABS = ; + T_MEASURED =27 ; * T_REL_GLOBAL = ; + VAF = 16 ;16 + VAR = 1000 ;1000 + VG = 1.206 ; + VJC = 0.47 ;0.47 + VJE = 0.66 ;0.66 + VJS = 0.75 ;0.75 + VO = 1000 ;1000 + VTF = 1E+20 ;1E+20 + XCJC = 1 ; + XTB = 1.45 ;1.45, 4.45 for VceSat temperatures + XTF = 0 ; + XTI = 3.3 ; * (c) 2019 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL