* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMT3006LPB Spice Model ---------- *Q1 .SUBCKT DMT3006LPB_1 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.003367 RS 30 3 0.001 RG 20 2 1.2 CGS 2 3 7.928E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 4.45E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 2.2 + TOX = 6E-008 NSUB = 1E+016 KP = 62.28 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 2.333E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 2.37E-010 N = 1.231 RS = 0.002611 BV = 34.67 + CJO = 1E-009 VJ = 0.8 M = 0.6 TT = 7.8E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Q2 .SUBCKT DMT3006LPB_2 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.002456 RS 30 3 0.001 RG 20 2 2.07 CGS 2 3 1.092E-009 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 4.3E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 2.05 + TOX = 6E-008 NSUB = 1E+016 KP = 108.8 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 3.2E-010 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 7.686E-010 N = 1.293 RS = 0.0009542 BV = 33.4 + CJO = 9.309E-010 VJ = 0.8 M = 0.6 TT = 9.65E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMT3006LPB Spice Model v1.0J Last Revised 2018/07/28