* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. ***************************************************************************************************************************************** *SRC=HBDM60V600W;DI_HBDM60V600W_NPN;BJTs NPN; Si; 80.0V 0.500A 219MHz Diodes Inc. BJTs - Complementary .MODEL DI_HBDM60V600W_NPN NPN (IS=1P NF=1.00 BF=479 VAF=161 + IKF=1.21 ISE=9.99p NE=2.00 BR=4.00 NR=1.00 + VAR=16.0 IKR=0.225 RE=0.103 RB=0.412 RC=41.2m + XTB=1.5 CJE=58.7p VJE=1.10 MJE=0.500 CJC=18.9p VJC=0.300 + MJC=0.300 TF=576p TR=110n EG=1.12 ) *SRC=HBDM60V600W;DI_HBDM60V600W_PNP;BJTs PNP; Si; 60.0V 0.600A 300MHz Diodes Inc. BJTs - Complementary .MODEL DI_HBDM60V600W_PNP PNP (IS=200f NF=1.02 BF=180 VAF=139 NKF=0.9 + IKF=1.6 ISE=200f NE=2.5 BR=25 NR=1.00 RCO=0.7 + VAR=20.0 IKR=0.540 RE=85.8m RB=0.343 RC=10m + XTB=1.6 CJE=50.4p VJE=1.10 MJE=0.500 CJC=23.1p VJC=0.300 + MJC=0.300 TF=700p TR=2n EG=1.12 ) *****************************************************************************************************************************************