* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMN3013LFG Spice Model ---------- .SUBCKT DMN3013LFG_Q1 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.007524 RS 30 3 0.001 RG 20 2 3.3 CGS 2 3 3.778E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 2.55E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 1.2 + TOX = 6E-008 NSUB = 1E+016 KP = 63.84 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 1.021E-010 VJ = 0.7798 M = 0.8 .MODEL DSUB D IS = 3.947E-010 N = 1.234 RS = 0.006374 BV = 31.99 + CJO = 1.154E-009 VJ = 0.8 M = 0.6 TT = 5.85E-009 .MODEL DLIM D IS = 0.0001 .ENDS .SUBCKT DMN3013LFG_Q2 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.007524 RS 30 3 0.001 RG 20 2 3.3 CGS 2 3 3.779E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 2.75E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 1.2 + TOX = 6E-008 NSUB = 1E+016 KP = 63.84 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 1.004E-010 VJ = 0.7961 M = 0.8 .MODEL DSUB D IS = 3.947E-010 N = 1.234 RS = 0.006374 BV = 32.56 + CJO = 1.154E-009 VJ = 0.8 M = 0.6 TT = 5.9E-009 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMN3013LFG Spice Model v1.0M Last Revised 2018/05/02