* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *Zetex ZXGD3003E6 Spice Model v2.0 Last Revised 17/09/08 * .SUBCKT ZXGD3003E6 1 2 3 4 5 6 *pins Vcc, In1, Gnd, Sink, In2, Source Q1 1 2 6 ZXGD3003N Q2 3 5 4 ZXGD3003P * .MODEL ZXGD3003N NPN IS=2.5E-13 NF=1 BF=600 IKF=1 VAF=51 ISE=2E-13 +NE=1.4 NR=1 BR=150 IKR=.5 VAR=25 ISC=1e-13 NC=1.47 RB=0.5 +RE=0.055 RC=0.055 CJC=23E-12 MJC=0.33 VJC=0.75 CJE=98E-12 TF=0.8E-9 +TR=30e-9 * .MODEL ZXGD3003P PNP IS=2e-13 BF=550 XTB=1.4 NF=1 VAF=21 IKF=0.25 + ISE=1e-13 NE=1.38 BR=55 NR=1 VAR=9.9 IKR=0.25 ISC=1e-13 NC=1.18 + RE=0.06 RB=0.7 RC=0.06 CJE=95.9e-12 VJE=0.897 MJE=0.468 CJC=43.4e-12 + VJC=1.816 MJC=0.85 TF=495e-12 TR=25e-9 * .ENDS ZXGD3003E6 * *$ * * (c) 2008 Diodes Incorporated * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Diodes "). They are supplied * free of charge by Diodes for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Incorporated, 1566 N. Dallas Parkway, Suite 850, Dallas, TX 75248, USA