* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *SRC=DMP3035SFG;DI_DMP3035SFG;MOSFETs P;Enh;30.0V 12.0A 35.0mohms Diodes Inc MOSFET *SYM=POWMOSP .SUBCKT DI_DMP3035SFG 10 20 30 * TERMINALS: D G S M1 1 2 3 3 DMOS L=1U W=1U RD 10 1 15.6m RS 30 3 1.87m RG 20 2 76.7 CGS 2 3 179p EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 347p R1 13 30 1.00 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1.00 D2 30 15 DLIM DSD 10 3 DSUB .MODEL DMOS PMOS(LEVEL=3 VMAX=62.5k THETA=80.0m + ETA=450u VTO=-2.00 KP=23.3 .MODEL DCGD D (CJO=347p VJ=0.600 M=0.680 .MODEL DSUB D (IS=49.8n N=1.50 RS=29.2m BV=30.0 + CJO=92.5p VJ=0.800 M=0.420 TT=196n .MODEL DLIM D (IS=100U) .ENDS