* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMP2305UVT Spice Model ---------- .SUBCKT DMP2305UVT 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 0.03653 RS 30 3 0.001 RG 20 2 23 CGS 2 3 6.954E-010 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 8.85E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 400 VMAX = 1.385E+005 ETA = 0.001 + TOX = 6E-008 NSUB = 1E+016 KP = 24.44 KAPPA = 0.8442 VTO = -0.8978 .MODEL DCGD D CJO = 3.468E-010 VJ = 0.2064 M = 0.3945 .MODEL DSUB D IS = 4.536E-009 N = 1.339 RS = 0.05752 BV = 30 CJO = 2.406E-011 VJ = 1.677E-012 M = 0.8 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP2305UVT Spice Model v1.0 Last Revised 2018/2/1