* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMP58D0LFB Spice Model ---------- .SUBCKT DMP58D0LFB 10 20 30 * TERMINALS: D G S M1 1 2 3 3 PMOS L = 1E-006 W = 1E-006 RD 10 1 4.315 RS 30 3 0.001 RG 20 2 150 CGS 2 3 2.573E-011 EGD 12 30 2 1 1 VFB 14 30 0 FFB 2 1 VFB 1 CGD 13 14 1E-010 R1 13 30 1 D1 13 12 DLIM DDG 14 15 DCGD R2 12 15 1 D2 30 15 DLIM DSD 10 3 DSUB .MODEL PMOS PMOS LEVEL = 3 U0 = 800 VMAX = 4.005E+005 KP = 0.1511 ETA = 0.01292 +VTO = -1.594 TOX = 6E-008 NSUB = 1E+015 KAPPA = 1E-015 .MODEL DCGD D CJO = 4.271E-012 VJ = 0.07778 M = 0.1905 .MODEL DSUB D IS = 3.174E-009 N = 1.911 RS = 0.1816 BV = 55 CJO = 1.083E-011 VJ = 0.5802 M = 0.3745 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMP58D0LFB Spice Model v1.0 Last Revised 2011/1/18