* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_SU *SIMULATOR=SIMETRIX *DATE=31/03/2017 *VERSION=1 *PIN ORDER 1:NC 2:OUT 3:NC 4:EN 5:Rext 6:GND .SUBCKT BCR420UFD 1 2 3 4 5 6 Q1 2 8 5 BCRNPN R1 4 8 20K TC1=0.2m R2 5 6 95 TC1=2m D1 8 9 BCRdiode D2 9 6 BCRdiode .MODEL BCRNPN NPN IS=300e-11 NF=1.2 ISE=30e-15 NE=1.2 BF=350 + VAF=10 IKF=300m ISC=2e-13 NC=1.2 BR=15 NR=1 RE=0.01 + RB=0.33 RC=0.01 CJE=60e-12 VJE=0.55 MJE=0.36 CJC=15e-12 VJC=0.5 + MJC=0.35 TF=1e-9 TR=4e-9 QUASIMOD=1 RCO=1 GAMMA=1.3e-9 NK=.55 + XTB=1.4 TRE1=0.004 TRB1=0.003 TRC1=0.004 .model BCRdiode D(IS=3f RS=.01 N=1.05 IKF=1m CJO=.5p M=0.3 VJ=0.7 + BV=3 XTI=12.5) .ENDS .SIMULATOR DEFAULT * (c) 2017 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL