* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *TITLE=BCR402UW6Q*DATE=12/05/2016 *ORIGIN=DZSL_DPG_SU *SIMULATOR=SIMETRIX *VERSION=1 *PIN ORDER 1:GND 2:OUT 3:OUT 4:VS 5:OUT 6:Rext .SUBCKT BCR402UW6 1 6 2 5 3 4 Q1 5 8 6 BCRPNP R1 8 1 22K TC=2m,8u R2 6 4 44 TC=3.5m,6u Rshort23 2 3 1m Rshort35 3 5 1m D1 4 9 BCRdiode D2 9 8 BCRdiode .MODEL BCRPNP PNP (IS=100.000f NF=0.995 BF=440 VAF=4.000 IKF=.14 + ISE=.55n NE=2.234 NR=1.005 BR=4.800 ISC=0.125P NC=2.074 + RB=1.00 RE=0.82 RC=1.4 + CJE=10P VJE=0.9000 MJE=0.4 + CJC=10P VJC=0.900 MJC=0.55 + TF=8.600n TR=2.604n XTB=1.900 EG=1.110 XTI=3.300) .model BCRdiode D(IS=2.4E-16 N=1.06 RS=2 IBV=1.00E-04 BV=7.5E+01 IKF=.15m + M=.45 CJO=1E-14 EG=1.11E+00 + TT=8.66E-012 VJ=1.1E+00 XTI=3.0E+00) .ENDS * (c) 2016 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL