* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *---------- DMN3110LCP3 Spice Model ---------- .SUBCKT DMN3110LCP3 10 20 30 * TERMINALS: D G S M1 1 2 3 3 NMOS L = 1E-006 W = 1E-006 RD 10 1 0.03826 RS 30 3 0.001 RG 20 2 21.38 CGS 2 3 1.1E-010 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 1.25E-010 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 3 10 DSUB .MODEL NMOS NMOS LEVEL = 3 VMAX = 5.378E+005 ETA = 0.001 VTO = 0.8378 + TOX = 6E-008 NSUB = 1E+016 KP = 13.63 U0 = 400 KAPPA = 10 .MODEL DCGD D CJO = 2.572E-011 VJ = 0.8 M = 0.6 .MODEL DSUB D IS = 4.441E-010 N = 1.189 RS = 0.1195 BV = 30.8 CJO = 2E-010 VJ = 0.6 M = 0.6 TT=2.6E-09 .MODEL DLIM D IS = 0.0001 .ENDS *Diodes DMN3110LCP3 Spice Model v1.0M Last Revised 2016/7/7