* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=10NOV2010 *VERSION=1 * .SUBCKT SMCJ24A 7 1 *------connections-------Anode Cathode * L1 7 2 2E-9 *Forward D1 2 1 Dmod1 .MODEL Dmod1 D IS=4E-12 N=1.18 XTI=6 RS=0.012 CJO=2700E-12 VJ=0.6 M=0.45 TT=5.2E-7 C1 1 2 300E-12 *Leakage RL 1 2 5E6 *Reverse RZ1 2 3 0.14 D2 4 3 Dmod2 .MODEL Dmod2 D IS=1E-15 N=0.5 RZ2 2 5 0.055 D3 6 5 Dmod2 EV1 1 4 16 18 1 EV2 1 6 16 18 1.05 IBV 0 16 0.001 RBV 16 0 Rmod2 27700 .MODEL Rmod2 RES TC1=8.3E-4 D4 18 0 Dmod2 IT 0 18 0.001 .ENDS SMCJ24A * *$