* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * SPICE 3 Model for D5V0L1B2WS 1 Channel SOD323 ***************************************************************************** * (C) Copyright 2016 Diodes Incorporated. All rights reserved. ***************************************************************************** ** This model is designed as an aid not an accurate physical model ** DIODES make no warranties with this model ** The model is provided solely on an "as is" basis. ** The entire risk as to its quality and performance is with the customer. ***************************************************************************** * * This model is subject to change without notice. * Diodes is not responsible that this model is actual or to give notice about changes ***************************************************************************** * * Updates: * * Version 1.0 * ***************************************************************************** *â€Provides ESD Protection per IEC 61000-4-2 Standard: Air â€Â±30kV, Contact â€Â±30kV *â€1 Channel of ESD Protection *â€Low Channel Input Capacitance *â€Typically Used in Cellular Handsets, Portable Electronics, *Communication Systems, Computers and Peripherals ***************************************************************************** .SUBCKT D5V0L1B2WS 1 2 * Pin 1 = Electrode 1 * Pin 2 = Electrode 2 * Terminals A K D1 1 3 ZDiode D2 2 3 ZDiode .ENDS D5V0L1B2WS * .MODEL ZDiode d +IS=1e-13 RS=0.25 N=0.957115 EG=1.3 +XTI=4 BV=6.48 IBV=0.00025 CJO=32e-12 +VJ=0.980233 M=0.39895 FC=0.5 TT=1e-09 +KF=0 AF=1