* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. *SRC=DVR5V0W;DI_DVR5V0W_NPN;BJTs NPN; Si; 18.0V 1.00A 100MHz Diodes Inc. BJTs .MODEL DI_DVR5V0W_NPN NPN (IS=102f NF=1.00 BF=1.09k VAF=76.4 + IKF=0.425 ISE=13.4p NE=2.00 BR=4.00 NR=1.00 + VAR=20.0 IKR=1.05 RE=0.181 RB=0.726 RC=72.6m + XTB=1.5 CJE=71.7p VJE=1.10 MJE=0.500 CJC=23.1p VJC=0.300 MJC=0.300 + TF=1.55n TR=238n EG=1.12 ) *SRC=DVR5V0W;DI_DVR5V0W_Zener;Diodes;Zener <=10V; 5.10V 0.500W Diodes Inc. ZENER *SYM=HZEN .SUBCKT DI_DVR5V0W_Zener 1 2 * Terminals A K D1 1 2 DF DZ 3 1 DR VZ 2 3 2.62 .MODEL DF D ( IS=40.4p RS=34.9 N=1.10 + CJO=119p VJ=0.750 M=0.330 TT=50.1n ) .MODEL DR D ( IS=8.08f RS=13.1 N=3.00 )