* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL_AL5801 *ORIGIN=DZSL_DPG_SU *SIMULATOR=PSPICE *DATE=11/06/2012 *VERSION=2 .SUBCKT AL5801 BIAS FB OUT REXT COMP GND M1 1 2 3 3 Nmod1 RD OUT 1 Rmod1 450E-3 RS 23 3 Rmod1 27E-3 RG BIAS 22 1.5 RIN BIAS 23 2E11 RDS OUT 23 6E9 CGS 2 3 380E-12 EGD 12 0 2 1 1 VFB 14 0 0 FFB 2 1 VFB 1 CGD 13 14 426E-12 R1 13 0 1 D1 12 13 DLIM DDG 15 14 DCGD R2 12 15 1 D2 15 0 DLIM DSD 23 10 DSUB EL 2 22 1 3 0.0015 LS REXT 23 2n .MODEL Nmod1 NMOS (LEVEL=3 VTO=3.4 TOX=6E-8 NSUB=2.8E+17 KP=1 NFS=8E+11 IS=1E-15 N=10) .MODEL DCGD D (CJO = 244E-12 VJ = 0.5 M = 0.43 T_ABS=25) .MODEL DSUB D (IS = .1E-10 N=1.1 RS=0.02 BV=102 CJO=330E-12 VJ=0.42 M=0.5 TT=145E-9 TRS1=2E-3) .MODEL DLIM D (IS=100U N=1 T_ABS=25) .MODEL Rmod1 RES (TC1=2e-3 TC2=6E-6) Q1 BIAS FB GND SWT Rbg FB GND 47000 Rbnc FB COMP 4700 .MODEL SWT NPN(IS=20E-14 NF=.99 BF=320 IKF=0.3 VAF=80 ISE=5E-14 NE=1.4 NR=1 BR=10 + IKR=0.06 VAR=10 ISC=2E-13 NC=1.3 RC=0.194 RB=0.5 RE=0.245 CJC=6.05E-12 MJC=0.175 VJC=0.4 + CJE=13E-12 MJE=0.36 VJE=0.7 TF=0.4E-9 TR=1.5E-6 XTB=1.4 QUASIMOD=1 RCO=25 GAMMA=5E-8) .ENDS .SIMULATOR DEFAULT * (c) 2012 Diodes Inc * * The copyright in these models and the designs embodied belong * to Diodes Incorporated (" Zetex "). They are supplied * free of charge by Zetex for the purpose of research and design * and may be used or copied intact (including this notice) for * that purpose only. All other rights are reserved. The models * are believed accurate but no condition or warranty as to their * merchantability or fitness for purpose is given and no liability * in respect of any use is accepted by Diodes Incorporated, its distributors * or agents. * * Diodes Zetex Semiconductors Ltd, Zetex Technology Park, Chadderton, * Oldham, United Kingdom, OL9 9LL *