* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG *SIMULATOR=PSPICE *DATE=03/08/2010 *VERSION=2 *------connections-------P1=D, P2=G, P3=N/C, P4=C, P5=E, P6=R1, P7=B, P8=S * .SUBCKT DLD101 P1 P2 P4 P5 P6 P7 P8 * *MOSFET model M1 6 2 5 5 Nmod L=1E-6 W=0.2 M2 5 2 5 6 Pmod L=1.5E-6 W=0.15 RG P2 2 7 RIN 2 5 1E9 RD P1 6 Rdmod 0.58 RB P1 7 Rdmod 0.015 RL 6 5 10E9 C1 2 5 10E-12 C2 P1 P2 3E-12 D1 5 7 Dbodymod LS 5 P8 2.0E-9 * *Bipolar model Q1 P4 P7 P5 NPNmod R1 P6 P7 4.7E3 R2 P5 P7 47E3 * .MODEL Nmod NMOS (LEVEL=3 TOX=5E-8 NSUB=2E17 VTO=3.7 KP=8.6E-6 RS=.046 NFS=2E12 + KAPPA=0.06 UO=650 IS=6E-15 N=10) .MODEL Pmod PMOS (LEVEL=3 TOX=15E-8 NSUB=6E15 TPG=-1 IS=1E-15 N=10) .MODEL Dbodymod D (IS=1E-12 N=1.05 RS=0.045 TRS1=1.5e-3 CJO=39e-12 BV=101) .MODEL Rdmod RES (TC1=7e-3 TC2=1.7E-5) .MODEL NPNmod NPN (IS=6E-14 NF=1.02 BF=320 IKF=0.3 VAF=80 ISE=5E-14 NE=1.4 NR=1 BR=10 + IKR=0.06 VAR=10 ISC=2E-13 NC=1.3 RC=0.194 RB=0.5 RE=0.245 CJC=6.05E-12 MJC=0.175 VJC=0.4 + CJE=13E-12 MJE=0.36 VJE=0.7 TF=0.4E-9 TR=1.5E-6 XTB=1.4 QUASIMOD=1 RCO=25 GAMMA=5E-8) .ENDS DLD101 * *$