* DIODES INCORPORATED AND ITS AFFILIATED COMPANIES AND SUBSIDIARIES (COLLECTIVELY, "DIODES") * PROVIDE THESE SPICE MODELS AND DATA (COLLECTIVELY, THE "SM DATA") "AS IS" AND WITHOUT ANY * REPRESENTATIONS OR WARRANTIES, EXPRESS OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY * OR FITNESS FOR A PARTICULAR PURPOSE, ANY WARRANTY ARISING FROM COURSE OF DEALING OR COURSE OF * PERFORMANCE, OR ANY WARRANTY THAT ACCESS TO OR OPERATION OF THE SM DATA WILL BE UNINTERRUPTED, * OR THAT THE SM DATA OR ANY SIMULATION USING THE SM DATA WILL BE ERROR FREE. TO THE MAXIMUM * EXTENT PERMITTED BY LAW, IN NO EVENT WILL DIODES BE LIABLE FOR ANY DIRECT OR INDIRECT, * SPECIAL, INCIDENTAL, PUNITIVE OR CONSEQUENTIAL DAMAGES ARISING OUT OF OR IN CONNECTION WITH * THE PRODUCTION OR USE OF SM DATA, HOWEVER CAUSED AND UNDER WHATEVER CAUSE OF ACTION OR THEORY * OF LIABILITY BROUGHT (INCLUDING, WITHOUT LIMITATION, UNDER ANY CONTRACT, NEGLIGENCE OR OTHER * TORT THEORY OF LIABILITY), EVEN IF DIODES HAS BEEN ADVISED OF THE POSSIBILITY OF SUCH DAMAGES, * AND DIODES' TOTAL LIABILITY (WHETHER IN CONTRACT, TORT OR OTHERWISE) WITH REGARD TO THE SM * DATA WILL NOT, IN THE AGGREGATE, EXCEED ANY SUMS PAID BY YOU TO DIODES FOR THE SM DATA. * *DIODES_INC_SPICE_MODEL *ORIGIN=DZSL_DPG_GM *SIMULATOR=PSPICE *DATE=27JAN2011 *VERSION=1 *PIN_ORDER *1=B1 *2=E1 *3=N/C *4=A *5=K *6=K *7=C1 *8=C1 * .SUBCKT ZXTPS720MC 1 2 3 4 5 6 7 8 Q1 11 1 2 Pmod D1 4 12 S9086 RP1 11 7 0.001 RP2 11 8 0.001 RP3 12 5 0.001 RP4 12 6 0.001 RP5 3 4 1E15 * .MODEL Pmod PNP IS=6.261E-13 BF=500 IKF=1.4 VAF=28.4 + ISE=1.057E-13 NE=1.4923 NR=1.00 BR=42 IKR=0.65 VAR=10.21 + ISC=6E-14 NC=1.124 RB=0.078 RE=0.077 RC=0.04 CJC=59.54E-12 + MJC=0.5058 VJC=0.8427 CJE=201.4E-12 MJE=0.5244 VJE=1.021 + TF=0.68E-9 TR=23.7E-9 NK=0.75 XTB=1.8 TRE1=.0025 TRB1=.0025 + TRC1=.0025 .MODEL S9086 D IS=1E-6 EG=0.62 RS=0.13 BV=40 IBV=100u CJO=175p + M=0.333 N=0.823 TT=7.20n XTI=2 TRS1=4e-3 ISR=12e-6 NR=1.25 .ENDS * *$